??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24711.0420 Drehmoment-Dreisterngriffschraube
HELP_VARIABLE
Company
Halder
Description
EH 24711. - Three-Lobed Torque Handles / with screw
Bill of material
24711.0420 Drehmoment-Dreisterngriffschraube
BESTNR
Ref. No.
24711.0420
D1
63 mm
D3
M10
L
32 mm
D4
16.0 mm
D5
28.1 mm
DR
Torque ±10%
4.7
G
Weight
127 g
Embedded user actions